Schaeffler Product catalogue - medias
(0)

H33/670-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 630  mm   
Dm 850  mm   
l 635  mm   
c 106  mm   
c1 129  mm   
d 670  mm   
d2G Tr670X6   
e 8  mm   
Ro G1/8   
t 12  mm   
  HM31/670  Designation, nut
  MS31/670  Designation, retainer
m 453  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information