Schaeffler Product catalogue - medias
(0)

H33/630-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 600  mm   
Dm 800  mm   
l 597  mm   
c 95  mm   
c1 118  mm   
d 630  mm   
d2G Tr630X6   
e 6  mm   
Ro M8   
t 12  mm   
  HM31/630  Designation, nut
  MS31/630  Designation, retainer
m 338  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information