Schaeffler Product catalogue - medias
(0)

H33/600-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 560  mm   
Dm 750  mm   
l 561  mm   
c 85  mm   
c1 108  mm   
d 600  mm   
d2G Tr600X6   
e 8  mm   
Ro G1/8   
t 12  mm   
  HM31/600  Designation, nut
  MS31/560  Designation, retainer
m 320  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information