Schaeffler Product catalogue - medias
(0)

H33/560-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 530  mm   
Dm 710  mm   
l 535  mm   
c 85  mm   
c1 107  mm   
d 560  mm   
d2G Tr560X6   
e 6  mm   
Ro M8   
t 12  mm   
  HM31/560  Designation, nut
  MS31/560  Designation, retainer
m 250  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information