Schaeffler Product catalogue - medias
(0)

H33/530-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 500  mm   
Dm 670  mm   
l 504  mm   
c 80  mm   
c1 102  mm   
d 530  mm   
d2G Tr530X6   
e 6  mm   
Ro M8   
t 12  mm   
  HM31/530  Designation, nut
  MS31/530  Designation, retainer
m 215  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information