Schaeffler Product catalogue - medias
(0)

H3192-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 430  mm   
Dm 580  mm   
l 326  mm   
c 75  mm   
c1 93  mm   
d 460  mm   
d2G Tr460X5   
e 6,5  mm   
Ro M8   
t 12  mm   
  HM3192  Designation, nut
  MS3188  Designation, retainer
m 118  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information