Schaeffler Product catalogue - medias
(0)

H3180-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 380  mm   
Dm 520  mm   
l 272  mm   
c 62  mm   
c1 80  mm   
d 400  mm   
d2G Tr400X5   
e 3,5  mm   
Ro M6   
t 7  mm   
  HM3180  Designation, nut
  MS3180  Designation, retainer
m 71,3  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information