Schaeffler Product catalogue - medias
(0)

H3144X


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 200  mm   
Dm 280  mm   
l 161  mm   
c 35  mm   
d 220  mm   
d2G Tr220X4   
  HM44T  Designation, nut
  MB44  Designation, retainer
m 16  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information