Schaeffler Product catalogue - medias
(0)

H3060


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 280  mm   
Dm 360  mm   
l 168  mm   
c 42  mm   
c1 53  mm   
d 300  mm   
d2G Tr300X4   
  HM3060  Designation, nut
  MS3060  Designation, retainer
m 23,8  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information