Schaeffler Product catalogue - medias
(0)

H3038


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 170  mm   
Dm 220  mm   
l 112  mm   
c 30,5  mm   
d 190  mm   
d2G M190x3   
  KML38  Designation, nut
  MBL38  Designation, retainer
m 7,8  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information