Schaeffler Product catalogue - medias
(0)

H3032


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 140  mm   
Dm 190  mm   
l 93  mm   
c 27,5  mm   
d 160  mm   
d2G M160x3   
  KML32  Designation, nut
  MBL32  Designation, retainer
m 5,44  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information