Schaeffler Product catalogue - medias
(0)

H320


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 90  mm   
Dm 130  mm   
l 71  mm   
c 19,75  mm   
d 100  mm   
d2G M100x2   
  KM20  Designation, nut
  MB20  Designation, retainer
m 1,76  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information