Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. Further information
medias professional – Product catalogue
Language
Search

Adapter sleeves H315X208

main dimensions to DIN 5415, taper 1:12

  
Adapter sleeves H315X208, main dimensions to DIN 5415, taper 1:12
Radial loadAxial load in one directionAxial load in two directions
 
d1H 63,5  mm 
   
Dm 98  mm 
   
l 55  mm 
   
 
c 14,5  mm 
   
d 75  mm 
   
d1H 2 1/2  inch 
   
d2G M75x2 
   
 
  KM15 
  Designation, nut
  MB15 
  Designation, retainer
m 0,87  kg 
  Mass