01:29:54 GMT+0000 (Coordinated Universal Time)


H312
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Main Dimensions & Performance Data
d1 | 55 mm | Bore diameter |
G | M60x2 | Thread |
B1 | 47 mm | Sleeve length |
≈m | 0.41 kg | text.product.weight |
Dimensions
d | 60 mm | Bore diameter bearing |
d2 | 80 mm | Outside diameter nut |
B2 | 12.5 mm | Width nut and lock |
Additional information
KM12 | Locknut | |
MB12 | Fuse | |
1:12 | Taper |
productDetailsPage.hybrid
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Design | Standard | Without |


recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection