08:00:56 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 45 mm | Bore diameter |
G | M50x1,5 | Thread |
B1 | 42 mm | Sleeve length |
≈m | 305.72 g | Weight |
Dimensions
d | 50 mm | Bore diameter bearing |
d2 | 70 mm | Outside diameter nut |
B2 | 12.25 mm | Width nut and lock |
Additional information
KM10 | Locknut | |
MB10 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |


Recently viewed products

Wait to see recently viewed products