Schaeffler Product catalogue - medias
(0)

H2356X-HG


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 260  mm   
Dm 350  mm   
l 224  mm   
c 39  mm   
d 280  mm   
d2G Tr280X4   
e 4,2  mm   
Ro M6   
t 7  mm   
  HM56T  Designation, nut
  MB56  Designation, retainer
m 29,8  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information