Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. Further information
medias professional – Product catalogue
Language
Search

Adapter sleeves H2348X-HG

main dimensions to DIN 5415, taper 1:12

  
Adapter sleeves H2348X-HG, main dimensions to DIN 5415, taper 1:12
Radial loadAxial load in one directionAxial load in two directions
Adapter sleeves H2348X-HG, main dimensions to DIN 5415, taper 1:12
 
d1H 220  mm 
   
Dm 300  mm 
   
l 199  mm 
   
 
c 37  mm 
   
d 240  mm 
   
d2G Tr240X4 
   
e 4,2  mm 
   
Ro M6 
   
t 7  mm 
   
 
  HM48T 
  Designation, nut
  MB48 
  Designation, retainer
m 20,9  kg 
  Mass