Schaeffler Product catalogue - medias
(0)

H2328X500


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 127  mm   
Dm 180  mm   
l 131  mm   
c 24  mm   
d 140  mm   
d1H 5  inch   
d2G M140x2   
  KM28  Designation, nut
  MB28  Designation, retainer
m 5,3  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information