Schaeffler Product catalogue - medias
(0)

H2322


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 100  mm   
Dm 145  mm   
l 105  mm   
c 20,75  mm   
d 110  mm   
d2G M110x2   
  KM22  Designation, nut
  MB22  Designation, retainer
m 2,78  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information