Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. Further information
Schaeffler Product catalogue - medias
(0)
H2311X200
Adapter sleeves

main dimensions to DIN 5415, taper 1:12
  
Send to shopping basket
Adapter sleeves H2311X200, main dimensions to DIN 5415, taper 1:12
Radial loadAxial load in one directionAxial load in two directions
 
d1H 50,8  mm   
Dm 75  mm   
l 59  mm   
c 12,5  mm   
d 55  mm   
d1H 2  inch   
d2G M55x2   
  KM11  Designation, nut
  MB11  Designation, retainer
m 0,41  kg  Mass