Schaeffler Product catalogue - medias
(0)

H219


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 85  mm   
Dm 125  mm   
l 55  mm   
c 18,75  mm   
d 95  mm   
d2G M95x2   
  KM19  Designation, nut
  MB19  Designation, retainer
m 1,39  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information