01:29:54 GMT+0000 (Coordinated Universal Time)


H210
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Main Dimensions & Performance Data
d1 | 45 mm | Bore diameter |
G | M50x1,5 | Thread |
B1 | 35 mm | Sleeve length |
≈m | 0.276 kg | text.product.weight |
Dimensions
d | 50 mm | Bore diameter bearing |
d2 | 70 mm | Outside diameter nut |
B2 | 12.25 mm | Width nut and lock |
Additional information
KM10 | Locknut | |
MB10 | Fuse | |
1:12 | Taper |
productDetailsPage.hybrid
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Design | Standard | Without |


recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection