Schaeffler Product catalogue - medias
(0)

H209X108


Adapter sleeves

main dimensions to DIN 5415, taper 1:12

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directions
 
d1H 38,1  mm   
Dm 65  mm   
l 33  mm   
c 11,25  mm   
d 45  mm   
d1H 1 1/2  inch   
d2G M45x1,5   
  KM9  Designation, nut
  MB9  Designation, retainer
m 0,24  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information