Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GWN50-B


Shaft support blocks


  
Send to shopping basket
 
D 50  mm  Tolerance: H8
H 105  mm   
B 132  mm   
L 58  mm   
A5 66  mm  Tolerance: +/-0,01
B1 90  mm   
G2 M20   
H2 60  mm  Tolerance: +/-0,01
H4 62  mm   
H5 10,6  mm   
H6 49  mm   
JB 100  mm  Tolerance: +/-0,2
JB1 70  mm   
JL 36  mm   
K5 M16  for fixing screws to ISO 4762-8.8
If there is a possibility of settling, the screws should be secured against rotation.
N1 17,5  mm   
N3 26  mm   
N4 12  mm  Centring for dowel hole
T5 43  mm   
W 10  mm   
m 1,4  kg  Mass of shaft support block
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information