Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GWN40-B


Shaft support blocks


  
Send to shopping basket
 
D 40  mm  Tolerance: H8
H 90  mm   
B 108  mm   
L 48  mm   
A5 54  mm  Tolerance: +/-0,01
B1 76  mm   
G2 M16   
H2 50  mm  Tolerance: +/-0,01
H4 57,6  mm   
H5 11,7  mm   
H6 44  mm   
JB 82  mm  Tolerance: +/-0,15
JB1 65  mm   
JL 32  mm   
K5 M12  for fixing screws to ISO 4762-8.8
If there is a possibility of settling, the screws should be secured against rotation.
N1 13,5  mm   
N3 20  mm   
N4 10  mm  Centring for dowel hole
T5 34  mm   
W 8  mm   
m 0,85  kg  Mass of shaft support block
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information