Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GWN30-B


Shaft support blocks


  
Send to shopping basket
 
D 30  mm  Tolerance: H8
H 70  mm   
B 87  mm   
L 40  mm   
A5 43,5  mm  Tolerance: +/-0,01
B1 63  mm   
G2 M12   
H2 40  mm  Tolerance: +/-0,01
H4 46,2  mm   
H5 9,3  mm   
H6 34  mm   
JB 64  mm  Tolerance: +/-0,15
JB1 45  mm   
JL 26  mm   
K5 M10  for fixing screws to ISO 4762-8.8
If there is a possibility of settling, the screws should be secured against rotation.
N1 10,5  mm   
N3 18  mm   
N4 8  mm  Centring for dowel hole
T5 26  mm   
W 6  mm   
m 0,45  kg  Mass of shaft support block
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information