Schaeffler Product catalogue - medias
(0)

GS89326


Housing locating washers

to DIN 616/ ISO 104, housing locating

  
Send to shopping basket
Axial load in one direction
 
D1 134  mm   
D 225  mm   
B 20  mm   
rmin 2,1  mm   
m 4,045  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information