Schaeffler Product catalogue - medias
(0)

GS81110


Housing locating washers

to DIN 616/ ISO 104, housing locating

  
Send to shopping basket
Axial load in one direction
 
D1 52  mm   
D 70  mm   
B 4  mm   
rmin 0,6  mm   
m 0,051  kg  Mass
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information