Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GIKR12-PB


Rod ends

with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 12  mm  Bore tolerance: H7 (arithmetic mean value)

Tolerance: +0,018/0
d2 32  mm   
l4 66  mm   
  0 - 0,035  mm  Radial internal clearance
Deviation from DIN 12240-1, dimension series K
B 16  mm  Tolerance: 0/-0,12
C1 12  mm   
D 26  mm   
d1 15,4  mm   
d3 M12   
d4 17,5  mm   
d5 22  mm   
dK 22,225  mm   
h1 50  mm   
l3 22  mm   
l5 6,5  mm   
l7 17  mm   
r1s min 0,3  mm  Chamfer dimension
W 19  mm   
α 13  °   
m 0,1  kg  Mass
Cr 13300  N  Basic dynamic load rating, radial
C0r 20800  N  Basic static load rating, radial
Basic load rating of housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information