Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GIKR10-PB


Rod ends

with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 10  mm  Bore tolerance: H7 (arithmetic mean value)

Tolerance: +0,015/0
d2 28  mm   
l4 57  mm   
  0 - 0,035  mm  Radial internal clearance
Deviation from DIN 12240-1, dimension series K
B 14  mm  Tolerance: 0/-0,12
C1 10,5  mm   
D 22  mm   
d1 12,9  mm   
d3 M10   
d4 15  mm   
d5 19  mm   
dK 19,05  mm   
h1 43  mm   
l3 20  mm   
l5 6,6  mm   
l7 15  mm   
r1s min 0,3  mm  Chamfer dimension
W 17  mm   
α 13  °   
m 0,077  kg  Mass
Cr 10000  N  Basic dynamic load rating, radial
C0r 18500  N  Basic static load rating, radial
Basic load rating of housing
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information