Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GFS09


Guideways

miniature plain guideways

  
Send to shopping basket
Resistant to chemicalsGrease lubricationOil lubrication
 
h 6,75  mm   
a 9  mm   
L 3000  mm  Maximum guideway length L
C4 20  mm   
C5 max 17  mm  aL and aR are dependent on the guideway length L
C5 min 5  mm  aL and aR are dependent on the guideway length L
C6 max 17  mm  aL and aR are dependent on the guideway length L
C6 min 5  mm  aL and aR are dependent on the guideway length L
f 0,5  mm   
h1 2,5  mm   
K1 M2   
mS 160  g/m  Mass of guideway
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information