Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GETR-WPLN90


Angled gearboxes


  
Send to shopping basket
 
Z II  Gearbox type: double stage
A1 10  mm   
D1 max 85  mm   
D1 min 85  mm   
D10 M6x12   
D11 115  mm   
D12 100  mm   
D13 86  mm   
D2 6,5  mm   
D3 22  mm  Tolerance of diameter: k6
D5 70  mm  Tolerance for diameter = h7
D7 80  mm   
D8 14  mm   
D9 100  mm   
L10 136  mm   
L11 108  mm   
L3 36  mm   
L4 20  mm   
L6 30  mm   
L7 171  mm   
L8 17,5  mm   
L9 3,5  mm   
Q1 80  mm   
Q2 80  mm   
    Add the required reduction ratio i to the designation:
Example:
Planetary gearbox:
GETR-PLN70 with reduction ratio 5: GETR-PLN70-5

Angled gearbox:
GETR-WPLN70 with reduction 5: GETR-WPLN70-5
i 16;20; 25; 40  mm  Gear reduction ratio
  MOT-SMH82  Suitable for servo motor MOT
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information