Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GETR-WPLN90


Angled gearboxes


  
Send to shopping basket
 
Z I  Gearbox type: single stage
A1 10  mm   
D1 max 85  mm   
D1 min 85  mm   
D10 M6x12   
D11 115  mm   
D12 100  mm   
D13 105  mm   
D2 6,5  mm   
D3 22  mm  Tolerance of diameter: k6
D5 70  mm  Tolerance for diameter = h7
D7 80  mm   
D8 14  mm   
D9 100  mm   
L10 151  mm   
L11 60,5  mm   
L3 36  mm   
L4 20  mm   
L6 30  mm   
L7 129  mm   
L8 17,5  mm   
L9 3,5  mm   
Q1 80  mm   
Q2 80  mm   
    Add the required reduction ratio i to the designation:
Example:
Planetary gearbox:
GETR-PLN70 with reduction ratio 5: GETR-PLN70-5

Angled gearbox:
GETR-WPLN70 with reduction 5: GETR-WPLN70-5
i 4; 5; 8; 10  mm  Gear reduction ratio
  MOT-SMH82  Suitable for servo motor MOT
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information