Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GETR-WPLN115


Angled gearboxes


  
Send to shopping basket
 
Z II  Gearbox type: double stage
A1 10  mm   
D1 max 120  mm   
D1 min 120  mm   
D10 M8x16   
D11 145  mm   
D12 140  mm   
D13 105  mm   
D2 8,5  mm   
D3 32  mm  Tolerance of diameter: k6
D5 90  mm  Tolerance for diameter = h7
D7 95  mm   
D8 19  mm   
D9 115  mm   
L10 151  mm   
L11 112  mm   
L3 58  mm   
L4 30  mm   
L6 40  mm   
L7 190,5  mm   
L8 28  mm   
L9 3,5  mm   
Q1 110  mm   
Q2 110  mm   
    Add the required reduction ratio i to the designation:
Example:
Planetary gearbox:
GETR-PLN70 with reduction ratio 5: GETR-PLN70-5

Angled gearbox:
GETR-WPLN70 with reduction 5: GETR-WPLN70-5
i 16;20; 25; 40  mm  Gear reduction ratio
  MOT-SMH100,
MOT-MH105 
Suitable for servo motor MOT
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information