Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GETR-PLE120-115


Planetary gearboxes

Ground tooth flanks

  
Send to shopping basket
 
Z II  Gearbox type: double stage
D1 max 130  mm   
D1 min 130  mm   
D10 M8x20   
D11 145  mm   
D2 8,5  mm   
D3 25  mm  Tolerance of diameter: k6
D5 110  mm  Tolerance for diameter = h7
D7 95  mm   
D8 19  mm   
D9 115  mm   
L1 40  mm   
L2 5  mm   
L3 50  mm   
L4 55  mm   
L6 40  mm   
L7 228  mm   
L8 4  mm   
L9 4  mm   
Q1 115  mm   
Q2 115  mm   
    Add the required reduction ratio i to the designation:
Example:
Planetary gearbox:
GETR-PLN70 with reduction ratio 5: GETR-PLN70-5

Angled gearbox:
GETR-WPLN70 with reduction 5: GETR-WPLN70-5
i 16;20; 25; 40  Gear reduction ratio
  MOT-SMH100,
MOT-MH105 
Suitable for servo motor MOT
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information