Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE44-ZO


Radial spherical plain bearings

inch sizes, requiring maintenance, to DIN ISO 12 240-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 44,45  mm  Tolerance: 0/-0,012
D 71,438  mm  Tolerance: 0/-0,013
B 38,887  mm  Tolerance: 0/-0,12
  0,08 - 0,18  mm  Radial internal clearance
C 33,325  mm  Tolerance: 0/-0,3
Da min 57  mm   
da max 50,7  mm   
dK 63,9  mm   
r1s min 0,6  mm  Chamfer dimension
r2s min 1  mm  Chamfer dimension
α 6  °   
m 0,62  kg  Mass
Cr 171000  N  Basic dynamic load rating, radial
C0r 512000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information