Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE25-ZO


Radial spherical plain bearings

inch sizes, requiring maintenance, to DIN ISO 12 240-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 25,4  mm  Tolerance: 0/-0,01
D 41,275  mm  Tolerance: 0/-0,011
B 22,225  mm  Tolerance: 0/-0,12
  0,08 - 0,18  mm  Radial internal clearance
C 19,05  mm  Tolerance: 0/-0,24
Da min 31,5  mm   
da max 27,6  mm   
dK 35,5  mm   
r1s min 0,3  mm  Chamfer dimension
r2s min 0,6  mm  Chamfer dimension
α 6  °   
m 0,12  kg  Mass
Cr 54000  N  Basic dynamic load rating, radial
C0r 162000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information