Schaeffler Product catalogue - medias
(0)

GE25-UK


Radial spherical plain bearings

maintenance-free, to DIN ISO 12 240-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 25  mm  Tolerance: 0/-0,01
D 42  mm  Tolerance: 0/-0,011
B 20  mm  Tolerance: 0/-0,12
  0 - 0,05  mm  Radial internal clearance
C 16  mm  Tolerance: 0/-0,24
Da min 33  mm   
da max 29,3  mm   
dK 35,5  mm   
r1s min 0,6  mm  Chamfer dimension
r2s min 0,6  mm  Chamfer dimension
α 7  °   
m 0,11  kg  Mass
Cr 51100  N  Basic dynamic load rating, radial
C0r 128000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information