Schaeffler Product catalogue - medias
(0)

GE90-SX


Angular contact spherical plain bearings

requiring maintenance, to DIN ISO 12 240-2

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 90  mm  Tolerance: 0/-0,02
D 140  mm  Tolerance: 0/-0,02
T 32  mm  Tolerance: +/-0,25
A 16  mm   
B 30  mm  Tolerance: 0/-0,4
C 30  mm  Tolerance: 0/-0,4
D1 103,3  mm   
Da min 112  mm   
Db min 132  mm   
da max 100,8  mm   
db max 118  mm   
dK 130  mm   
r1s min 2  mm  Chamfer dimension
r2s min 0,6  mm  Chamfer dimension
s 11  mm   
α 1,8  °   
m 2,1  kg  Mass
Cr 314000  N  Basic dynamic load rating, radial
C0r 1570000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information