Schaeffler Product catalogue - medias
(0)

GE80-SX


Angular contact spherical plain bearings

requiring maintenance, to DIN ISO 12 240-2

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 80  mm  Tolerance: 0/-0,015
D 125  mm  Tolerance: 0/-0,02
T 29  mm  Tolerance: +/-0,25
A 14,5  mm   
B 27  mm  Tolerance: 0/-0,3
C 27  mm  Tolerance: 0/-0,3
D1 90,5  mm   
Da min 99  mm   
Db min 117  mm   
da max 88  mm   
db max 104  mm   
dK 115  mm   
r1s min 1,5  mm  Chamfer dimension
r2s min 0,6  mm  Chamfer dimension
s 10  mm   
α 2  °   
m 1,5  kg  Mass
Cr 245000  N  Basic dynamic load rating, radial
C0r 1220000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information