Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE40-SW


Angular contact spherical plain bearings

maintenance-free, to DIN ISO 12 240-2

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 40  mm  Tolerance: 0/-0,012
D 68  mm  Tolerance: 0/-0,016
T 19  mm  Tolerance: +/-0,25
B 18  mm  Tolerance: 0/-0,24
C 18  mm  Tolerance: 0/-0,24
D1 46,8  mm   
Da min 52  mm   
Db min 61  mm   
da max 45,5  mm   
db max 54  mm   
dK 60  mm   
r1s min 1  mm  Chamfer dimension
r2s min 0,3  mm  Chamfer dimension
s 1,5  mm   
α 1,9  °   
m 0,33  kg  Mass
Cr 272000  N  Basic dynamic load rating, radial
C0r 454000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information