Schaeffler Product catalogue - medias
(0)

GE180-SW


Angular contact spherical plain bearings

maintenance-free, to DIN ISO 12 240-2

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 180  mm  Tolerance: 0/-0,025
D 280  mm  Tolerance: 0/-0,035
T 64  mm  Tolerance: +/-0,35
B 61  mm  Tolerance: 0/-0,5
C 61  mm  Tolerance: 0/-0,5
D1 205,5  mm   
Da min 220  mm   
Db min 263  mm   
da max 201,7  mm   
db max 240  mm   
dK 260  mm   
r1s min 3  mm  Chamfer dimension
r2s min 1  mm  Chamfer dimension
s 21  mm   
α 1,3  °   
m 17,4  kg  Mass
Cr 3960000  N  Basic dynamic load rating, radial
C0r 6590000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information