Schaeffler Product catalogue - medias
(0)

GE120-SW


Angular contact spherical plain bearings

maintenance-free, to DIN ISO 12 240-2

  
Send to shopping basket
Radial loadAxial load in one directionStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 120  mm  Tolerance: 0/-0,02
D 180  mm  Tolerance: 0/-0,025
T 38  mm  Tolerance: +/-0,25
B 36  mm  Tolerance: 0/-0,4
C 36  mm  Tolerance: 0/-0,4
D1 135,4  mm   
Da min 145  mm   
Db min 172  mm   
da max 132,9  mm   
db max 155  mm   
dK 170  mm   
r1s min 2,5  mm  Chamfer dimension
r2s min 0,6  mm  Chamfer dimension
s 17  mm   
α 1,4  °   
m 3,9  kg  Mass
Cr 1500000  N  Basic dynamic load rating, radial
C0r 2490000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information