Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE22-PW


Radial spherical plain bearings

dimension series K, maintenance-free, to DIN ISO 12 240-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 22  mm  Bore tolerance: H7 (arithmetic mean value)

Tolerance: +0,021/0
D 42  mm  Tolerance: 0/-0,011
B 28  mm  Tolerance: 0/-0,12
  0,006 - 0,035  mm  Radial internal clearance
C 20  mm  Tolerance: 0/-0,24
Da min 34  mm   
da max 25,8  mm   
dK 38,1  mm   
r1s min 0,3  mm  Chamfer dimension
r2s min 0,6  mm  Chamfer dimension
α 15  °   
m 0,18  kg  Mass
Cr 68600  N  Basic dynamic load rating, radial
C0r 171000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information