Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE12-PW


Radial spherical plain bearings

dimension series K, maintenance-free, to DIN ISO 12 240-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedLifetime lubrication, freedom from maintenance
 
d 12  mm  Bore tolerance: H7 (arithmetic mean value)

Tolerance: +0,018/0
D 26  mm  Tolerance: 0/-0,009
B 16  mm  Tolerance: 0/-0,12
  0,006 - 0,035  mm  Radial internal clearance
C 12  mm  Tolerance: 0/-0,24
Da min 19,5  mm   
da max 15,4  mm   
dK 22,225  mm   
r1s min 0,3  mm  Chamfer dimension
r2s min 0,3  mm  Chamfer dimension
α 13  °   
m 0,043  kg  Mass
Cr 24000  N  Basic dynamic load rating, radial
C0r 60000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information