Schaeffler Product catalogue - medias
(0)

GE200-LO


Radial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 200  mm  Tolerance: +0,046/0
D 290  mm  Tolerance: 0/-0,035
B 200  mm  Tolerance: 0/-0,46
  0,1 - 0,192  mm  Radial internal clearance
CN
Also available in groups C2 and C3
C 100  mm  Tolerance: 0/-0,7
Da min 239  mm   
d2 221  mm  d2 = da max
dK 250  mm   
r1s min 1,1  mm  Chamfer dimension
r2s min 1,1  mm  Chamfer dimension
α 4  °   
m 32,5  kg  Mass
Cr 2130000  N  Basic dynamic load rating, radial
C0r 10600000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information