Schaeffler Product catalogue - medias
(0)

GE110-LO


Radial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-1

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentNot sealedGrease lubrication
 
d 110  mm  Tolerance: +0,035/0
D 160  mm  Tolerance: 0/-0,025
B 110  mm  Tolerance: 0/-0,35
  0,085 - 0,165  mm  Radial internal clearance
CN
Also available in groups C2 and C3
C 55  mm  Tolerance: 0/-0,5
Da min 134  mm   
d2 124  mm  d2 = da max
dK 140  mm   
r1s min 1  mm  Chamfer dimension
r2s min 1  mm  Chamfer dimension
α 4  °   
    Not included in DIN ISO 12240-1, dimension series W
m 5,5  kg  Mass
Cr 655000  N  Basic dynamic load rating, radial
C0r 3280000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information