12:58:52 GMT+0000 (Coordinated Universal Time)



GE40-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearing GE..-XL-KRR-B
Replaces
GE40-KRR-B
Product information

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
DSP | 80 mm | Outside diameter |
B | 42.9 mm | Width |
Cur | 840 N | Fatigue load limit, radial |
B1 | 56.5 mm | Locking collar total width |
Cr | 32,500 N | Basic dynamic load rating, radial |
C0r | 19,800 N | Basic static load rating, radial |
≈m | 0.73 kg | Weight |
Dimensions
C | 21 mm | Width, outer ring |
C2 | 23.5 mm | Sealing total width |
S | 21.4 mm | Distance raceway |
d1 | 52.3 mm | Rib diameter inner ring |
D1 | 68.3 mm | Outside diameter seal |
Ca | 6.4 mm | Distance to lubrication hole |
d3 | 58 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 13.6 | Calculation factor |