Schaeffler Product catalogue - medias
(0)

GE160-FW-2RS


Radial spherical plain bearings

maintenance-free, to DIN ISO 12 240-1, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenance
 
d 160  mm  Tolerance: 0/-0,025
D 260  mm  Tolerance: 0/-0,035
B 135  mm  Tolerance: 0/-0,25
  0 - 0,1  mm  Radial internal clearance
C 80  mm  Tolerance: 0/-0,7
Da min 219  mm   
da max 180  mm   
dK 225  mm   
r1s min 1  mm  Chamfer dimension
r2s min 1,1  mm  Chamfer dimension
α 16  °   
m 24,9  kg  Mass
Cr 4320000  N  Basic dynamic load rating, radial
C0r 7200000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information