Schaeffler Product catalogue - medias
Ihre Eingaben des Auswahlassistenten werden im Hintergrund gespeichert, Sie können den Assistenten jederzeit wieder aufrufen.
(0)

GE30-FO-2RS


Radial spherical plain bearings

requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides

  
Send to shopping basket
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
 
d 30  mm  Tolerance: 0/-0,01
D 55  mm  Tolerance: 0/-0,013
B 32  mm  Tolerance: 0/-0,12
  0,05 - 0,1  mm  Radial internal clearance
CN
Also available in groups C2 and C3
C 20  mm  Tolerance: 0/-0,3
Da min 44,5  mm   
da max 34,4  mm   
dK 47  mm   
r1s min 0,6  mm  Chamfer dimension
r2s min 1  mm  Chamfer dimension
α 17  °   
m 0,29  kg  Mass
Cr 79900  N  Basic dynamic load rating, radial
C0r 400000  N  Basic static load rating, radial
Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies.  Further information